HUBBELL PREMISE WIRING
Image of HPWPWR Rack, Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush
Image of HPWPWR Rack, Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush

Rack, Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush

Brand: Hubbell Premise Wiring

Catalog ID: HPWPWR

Rack, Cabinet Components, Power Strip, 19" Rack Mount, 10 Rear Outlets, NEMA 5-15R Plug, 15A/120V, Flush

  • 19" Rack Mount
  • 10 Rear Outlets
  • NEMA 5-15R Plug
  • 15A/120V

10 Outlets, 15A

Product details

General

Catalog Number

HPWPWR

EU RoHS Indicator

Yes

Item Type

Power Strip

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Receptacle Type

NEMA 5-15R

Sub Brand

Power Distribution

UPC

662620806495

Dimensions

Dimensions

5.2 in x 20.8 in x 1.75 in

Height

1.75 in

Length

5.2 in

Width

20.8 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Amperage Description

15 A

Frequency Rating

60 Hz

Voltage Rating

120 V

Voltage Rating Description

120 V

Wattage

1875 W

Logistics

Carton Quantity

1

Pallet Quantity

102