HUBBELL PREMISE WIRING
Rack, Cable Management Component, NEXTFRAME Wall Mount Swing Frame, 36" H, Black
Image of HPWWMR36 Rack, Cable Management Component, NEXTFRAME Wall Mount Swing Frame, 36" H, Black

Rack, Cable Management Component, NEXTFRAME Wall Mount Swing Frame, 36" H, Black

Brand: Hubbell Premise Wiring

Catalog ID: HPWWMR36

Rack, Cable Management Component, NEXTFRAME Wall Mount Swing Frame, 36" H, Black

  • NEXTFRAME Wall Mount Swing Frame
  • 36" H
  • Black

Wall Mount

General

Application

Hinged Frame

Catalog Number

HPWWMR36

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

Material - Mounting Hardware

19U

OEM Brand Name

Hubbell Premise Wiring

Type

Swing Frame

UPC

662620820453

Dimensions

Depth

18 in

Thickness

0.0781

Width

20.7 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

8