HUBBELL PREMISE WIRING
Rack Components, I-FRAME, ICS Rear Cable Management Kit
Image of ICKC Rack Components, I-FRAME, ICS Rear Cable Management Kit

Rack Components, I-FRAME, ICS Rear Cable Management Kit

Brand: Hubbell Premise Wiring

Catalog ID: ICKC

Rack Components, I-FRAME, ICS Rear Cable Management Kit

  • Increase depth of vertical cable management to 12" on iFrame
  • Mount to both sides of vertical ladder
  • Built in radius on top ladder header

iFrame Accessories

General

Catalog Number

ICKC

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Series

Accessories

Specifications

  • Color - Black
  • iFrame Width - 5"
  • Material - Steel

Type

Cable Management Kit

UPC

662620847054

Dimensions

Thickness

0.0625

Certifications And Compliance

EU RoHS Indicator

Yes