HUBBELL PREMISE WIRING
Rack Hardware, 110 Rack Mount Kit, Cat 5e, 200-Pair, 4-Pair Blocks
Image of 110RM24NT Rack Hardware, 110 Rack Mount Kit, Cat 5e, 200-Pair, 4-Pair Blocks

Rack Hardware, 110 Rack Mount Kit, Cat 5e, 200-Pair, 4-Pair Blocks

Brand: Hubbell Premise Wiring

Catalog ID: 110RM24NT

Rack Hardware, 110 Rack Mount Kit, Cat 5e, 200-Pair, 4-Pair Blocks

  • Provides a Cost-Effective, Front Terminated, High-Density Rack Mount 100 Solution
  • Cable Access Openings in Wiring Blocks Allow Cables to be Routed Through the Block Directly to the Point of Termination
  • Unique Third Hand Locating Pins Hold Panel in Place on Rack While Installing Screws
  • Rolled Edge Construction Provides Superior Strength During Termination

W/O Cable Trough

General

Catalog Number

110RM24NT

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Rack Mount Kits

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

6

Number Of Rows And Columns

8

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Performance

Electrical - Mounts directly to 19" EIA-310-D standard rack and cabinet -

Protection

None

Series

Cat 5E

Specifications

  • Finish - Durable black powder coat
  • Flammability - 110 wiring bases and blocks are made of fire-retardant plastic rated UL 94v-0
  • NEXT Performance - Increased Pair Isolation on 6-110 wiring and connecting blocks provided for superior NEXT performance
  • Organization - Optional rear cable organizer (HC36WF) clips to rear of panel
  • Panel Material - 14 ga. steel

UPC

662620838625

Dimensions

Length

20.3 in

Width

4.8 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

200-Pair W/4-Pair Connecting Blocks

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

Verified To Meet And Exceed Category 5E ANSI/TIA/EIA-568-C.2 ConNECting Hardware SpecifICations

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Performance

Electrical - Mounts directly to 19" EIA-310-D standard rack and cabinet -

Configuration

Number of Clips Per Row

6

Number Of Rows And Columns

8