HUBBELL PREMISE WIRING
Image of 6110CB4PR10 Rack Hardware, 6-110 Connecting Blocks, Cat 6, 4-pair
Image of 6110CB4PR10 Rack Hardware, 6-110 Connecting Blocks, Cat 6, 4-pair

Rack Hardware, 6-110 Connecting Blocks, Cat 6, 4-pair

Brand: Hubbell Premise Wiring

Catalog ID: 6110CB4PR10

Rack Hardware, 6-110 Connecting Blocks, Cat 6, 4-pair

Product details

General

Accessory Type

Connecting Blocks

Catalog Number

6110CB4PR10

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

NEXTSPEED 6-110 Connecting Block System

Material

Composite

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Series

Cat 6

Specifications

  • Conductor - Solid or stranded 26-22 AWG
  • Conductor Type - Solid or stranded
  • Contact Material - Phosphor bronze
  • Contact Plating - Tin/lead solder
  • Material - Polycarbonate UL 94V-0

UPC

662620835693

Dimensions

Height

0.8 in

Length

6.7 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

25

Resources and downloads