HUBBELL PREMISE WIRING
Image of IS7 Rack, iFRAME Assembly, 7' Height
Image of IS7 Rack, iFRAME Assembly, 7' Height
Image of IS7 Rack, iFRAME Assembly, 7' Height

Rack, iFRAME Assembly, 7' Height

Brand: Hubbell Premise Wiring

Catalog ID: IS7

Rack, iFRAME Assembly, 7' Height

Product details

General

Application

Base Kit

Catalog Number

IS7

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Steel, Cold Rolled

Material - Mounting Hardware

45U

OEM Brand Name

Hubbell Premise Wiring

Series

Column

Specifications

  • Color - Black
  • Floor Type - Cement
  • Material - Steel
  • Mounting - #12-24 Threaded
  • Rack Units - 45

Thread Size

#12-24 Threaded

UPC

662620285627

Dimensions

Thickness

0.0781

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Resources and downloads