HUBBELL PREMISE WIRING
Image of ICKL Rack, iFRAME Top Ladder Rack
Image of ICKL Rack, iFRAME Top Ladder Rack

Rack, iFRAME Top Ladder Rack

Brand: Hubbell Premise Wiring

Catalog ID: ICKL

Rack, iFRAME Top Ladder Rack

iFrame Accessories

Product details

General

Catalog Number

ICKL

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Series

Accessories

Specifications

  • Color - Black
  • Material - Steel

Type

Ladder Rack

UPC

662620847047

Dimensions

Thickness

0.0625

Resources and downloads