HUBBELL PREMISE WIRING
Image of HPW48RR19ML Rack, Relay, 48" Height, ML
Image of HPW48RR19ML Rack, Relay, 48" Height, ML
Discontinued

Rack, Relay, 48" Height, ML

Brand: Hubbell Premise Wiring

Catalog ID: HPW48RR19ML

Rack, Relay, 48" Height, ML

  • 48" Height
  • ML

Unit Identifiers

General

Application

Equipment Relay Rack

Catalog Number

HPW48RR19ML

Color

Mill

Item Type

Equipment Rack

Material

Aluminum

Material - Mounting Hardware

24U

OEM Brand Name

Hubbell Premise Wiring

UPC

662620807447

Dimensions

Depth

14.75 in

Thickness

0.14

Width

20.25 in