HUBBELL PREMISE WIRING
Image of VS73 Rack, Vertical Channel, 7' x 3.25", Black
Discontinued

Rack, Vertical Channel, 7' x 3.25", Black

Brand: Hubbell Premise Wiring

Catalog ID: VS73

Rack, Vertical Channel, 7' x 3.25"

  • Steel construction provides ample strength for heavy cable loading
  • Twist in spools provide a generous bend radius for patch cords and horizontal cabling
  • C-Channell designs provides ample capacity for patch cords

Vertical Channel

General

Catalog Number

VS73

Color

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Black Powder Coated
  • Gauge - 16
  • Material - Steel

UPC

662620200675

Dimensions

Thickness

0.0781

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Packaged To Meet Telcordia GR-63-Core

Logistics

Carton Quantity

1