HUBBELL PREMISE WIRING
Racks, iFrame Assembly, M6 Square Hole, 7' Height
Image of IS7M6 Racks, iFrame Assembly, M6 Square Hole, 7' Height
Image of IS7M6 Racks, iFrame Assembly, M6 Square Hole, 7' Height
Image of IS7M6 Racks, iFrame Assembly, M6 Square Hole, 7' Height
Discontinued

Racks, iFrame Assembly, M6 Square Hole, 7' Height

Brand: Hubbell Premise Wiring

Catalog ID: IS7M6

Racks, iFrame Assembly, M6 Square Hole, 7' Height

  • Rack mounting and integrated cable management in every column
  • Columns mount independent to allow for easy installation of network equipment
  • Solid weldment allow for easy addition and expansion

Column

General

Application

Base Kit

Catalog Number

IS7M6

Item Type

Equipment Rack

Material

Steel, Cold Rolled

Material - Mounting Hardware

45U

OEM Brand Name

Hubbell Premise Wiring

Series

Column

Specifications

  • Color - Black
  • Floor Type - Cement
  • Material - Steel
  • Mounting - M6 Cage Nut
  • Rack Units - 45

Thread Size

M6 Cage Nut

UPC

662620200842

Dimensions

Thickness

0.0781

Thread Size

M6 Cage Nut

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863