HUBBELL PREMISE WIRING
Image of ICKPM Racks, iFRAME, Power Strip Bracket Kit
Image of ICKPM Racks, iFRAME, Power Strip Bracket Kit
Discontinued

Racks, iFRAME, Power Strip Bracket Kit

Brand: Hubbell Premise Wiring

Catalog ID: ICKPM

Racks, iFRAME, Power Strip Bracket Kit

  • Mounts on rear of iFrame for installation of vertical power strip
  • Cable management channels remain accessible

iFrame Accessories

General

Catalog Number

ICKPM

EU RoHS Indicator

Item Type

Equipment Rack

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Series

Accessories

Specifications

Material - Steel

Type

Power Strip Mount Kit

UPC

662620200781

Dimensions

Thickness

0.0781

Width

3.17 in

Certifications And Compliance

EU RoHS Indicator