

Brand: Hubbell Premise Wiring
Catalog ID: VSC3
Standard Product
Application
Vertical Organizers
Catalog Number
VSC3
Construction
Fabricated
Cover Type
For 3" Series
EU RoHS Indicator
Item Type
Vertical
Material
Steel
OEM Brand Name
Hubbell Premise Wiring
Specifications
Type
Covers
UPC
662620284255
Height
2.4 in
Straight Section Length
44
Width
7.5 in
EU RoHS Indicator
Non Hazardous Location
Non-Hazardous