HUBBELL PREMISE WIRING
Image of SFRC110B RCA Connector, 110 Termination, Blue Insulator, Black Housing
Discontinued

RCA Connector, 110 Termination, Blue Insulator, Black Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFRC110B

RCA Connector, 110 Termination, Blue Insulator, Black Housing

RCA Connectors - Distributes component and composite audio and video signals from device to device. Typical applications include TV, cable, VCR/DVD, camera, camcorder, projector, home theater, and entertainment centers.

  • RCA Connector
  • 110 Termination
  • Blue Insulator
  • Black Housing

Standard Product

General

Catalog Number

SFRC110B

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

Per TIA

Type

RCA

UPC

662620242781

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25