HUBBELL PREMISE WIRING
RCA Connector, Female to Female, Black Insulator, Black Housing
Image of SFRCBKFFBK RCA Connector, Female to Female, Black Insulator, Black Housing
Discontinued

RCA Connector, Female to Female, Black Insulator, Black Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFRCBKFFBK

RCA Connector, Female to Female, Black Insulator, Black Housing

  • RCA Connector
  • Female to Female
  • Black Insulator
  • Black Housing

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCBKFFBK

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Black Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620849362

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25