
Brand: Hubbell Premise Wiring
Catalog ID: SFRCWFFGY
Standard Product
Catalog Number
SFRCWFFGY
Color
Gray
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Series
Accessory
Specifications
Style
RCA Gold Pass-through F/F Coupler White Insulator
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620849270
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25