
Brand: Hubbell Premise Wiring
Catalog ID: REUCO32
The upgraded RE‑BOX Series delivers the next generation of wall‑mount network enclosures—purpose‑built for today’s high‑density, high‑power, and high‑performance network environments. Engineered for versatility and reliability, RE‑BOX cabinets provide the ideal balance of thermal management, equipment accessibility, and structured cabling capacity, all within a sleek, low‑profile footprint.
User Configured
Application
Catalog Number
REUCO32
Color
Light Grey
Construction
Steel
Finish Type
Powder Coated
Series
RE-BOX® Series
Style
Wall Mount Cabinet
Sub Brand
RE-BOX®
Type
Low Profile Wall Cabinet
UPC
662620382715
Dimensions
24.2 in x 9.75 in x 32 in
Height
32 in
Length
24.2 in
Weight
34.2 lb
Width
9.75 in
Industry Standard(s)
Nema Rating
NEMA 2