HUBBELL PREMISE WIRING
RE-BOX® Edge Cabinet, 6U, 8U, 48" H, 15" D, Black, Pre-Configured
Image of RE68EB RE-BOX® Edge Cabinet, 6U, 8U, 48" H, 15" D, Black, Pre-Configured
New

RE-BOX® Edge Cabinet, 6U, 8U, 48" H, 15" D, Black, Pre-Configured

Brand: Hubbell Premise Wiring

Catalog ID: RE68EB

RE-BOX® Commercial Edge Cabinet, Panel Capacity 6U, Switch Capacity 8U, Max Switch Depth 28", 48"H, 15"D, Black, Pre-Configured, Wall-Mount Cabinet

The upgraded RE‑BOX Series delivers the next generation of wall‑mount network enclosures—purpose‑built for today’s high‑density, high‑power, and high‑performance network environments. Engineered for versatility and reliability, RE‑BOX cabinets provide the ideal balance of thermal management, equipment accessibility, and structured cabling capacity, all within a sleek, low‑profile footprint.

  • Low‑profile wall‑mount design for space‑constrained environments
  • Secure steel construction with lockable door
  • Reversible with optional hinge kit
  • Increased door louvers for improved airflow and thermal performance
  • Optional fan kits available for active cooling

Pre-Configured

General

Application

  • Cable Management
  • Network Infrastructure
  • Telecom Closets

Catalog Number

RE68EB

Color

Black

Construction

Steel

Finish Type

Powder Coated

Series

RE-BOX® Series

Style

Wall Mount Cabinet

Sub Brand

RE-BOX®

Type

Low Profile Wall Cabinet

UPC

662620382708

Dimensions

Dimensions

28.2 in x 15.2 in x 48 in

Height

48 in

Length

28.2 in

Weight

103.52 lb

Width

15.2 in

Certifications And Compliance

Industry Standard(s)

  • UL Listed
  • EIA 310-E Compliant

Nema Rating

NEMA 2