HUBBELL PREMISE WIRING
Image of ECMBR3 Rear Cable Management Mounting Bar, 19" X 3" Offset, Rack Mount, Economy
Image of ECMBR3 Rear Cable Management Mounting Bar, 19" X 3" Offset, Rack Mount, Economy

Rear Cable Management Mounting Bar, 19" X 3" Offset, Rack Mount, Economy

Brand: Hubbell Premise Wiring

Catalog ID: ECMBR3

Rear Cable Management Mounting Bar, 19" X 3" Offset, Rack Mount, Economy

  • Screws to Rear Flange of 19" Rack

Product details

General

Catalog Number

ECMBR3

EU RoHS Indicator

Yes

Specifications

  • Depth - 3 inch
  • Finish - Black powder coat
  • Material - 4 AWG Steel Wire

Type

Cable Mgmt Bars

UPC

662620243085

Logistics

Carton Quantity

50

Pallet Quantity

3300