HUBBELL PREMISE WIRING
Image of RE4B REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 10" D, Black, Pre-Configured

REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 10" D, Black, Pre-Configured

Brand: Hubbell Premise Wiring

Catalog ID: RE4B

REBOX® Commercial Cabinet, 32.2"H x 24.2"W x 10"D, Pre-Configured

  • REBOX® Commercial Cabinet
  • 32.2" H x 24.2" W x 10" D
  • Black
  • Pre-Configured

5-Unit

General

Catalog Number

RE4B

Color

EU RoHS Indicator

Yes

Item Type

OEM Brand Name

Hubbell Premise Wiring

UPC

662620826332

Dimensions

Cubic Capacity

8800 cu.in

Depth

10

Height

32 in

Thickness

0.0625

Width

27.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed