HUBBELL PREMISE WIRING
Image of RE2B REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Black, Pre-Configured

REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 7" D, Black, Pre-Configured

Brand: Hubbell Premise Wiring

Catalog ID: RE2B

REBOX® Commercial Cabinet, 32.2"H x 24.2"W x 7"D, Pre-Configured

  • REBOX® Commercial Cabinet
  • 32.2" H x 24.2" W x 7" D
  • Black
  • Pre-Configured

2-Unit

Product details

General

Catalog Number

RE2B

Color

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

OEM Brand Name

Hubbell Premise Wiring

UPC

662620826325

Dimensions

Cubic Capacity

6070.4 cu.in

Depth

7

Height

32 in

Width

27.1 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1