HUBBELL PREMISE WIRING
Image of IDF32 REBOX® Commercial Cabinet, 32" H x 24.2" W x 10" D, Light Gray, Unloaded

REBOX® Commercial Cabinet, 32" H x 24.2" W x 10" D, Light Gray, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: IDF32

REBOX® Commercial Cabinet, 32" H x 24.2" W x 10" D, Light Gray, Unloaded

  • REBOX® Commercial Cabinet
  • 32" H x 24.2" W x 10" D
  • Light Gray
  • Unloaded

4-Unit

General

Catalog Number

IDF32

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

User-Configurable

UPC

662620827988

Dimensions

Depth

10

Height

32 in

Thickness

0.0625

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed