HUBBELL PREMISE WIRING
REBOX® Expansion Kit, 42"H x 24.2"W x 7"D, Light Grey
Image of IDF427UEK REBOX® Expansion Kit, 42"H x 24.2"W x 7"D, Light Grey
New

REBOX® Expansion Kit, 42"H x 24.2"W x 7"D, Light Grey

Brand: Hubbell Premise Wiring

Catalog ID: IDF427UEK

REBOX® Expansion Kit for IDF42. Increase depth to 15" and 7U equipment capacity, kit includes deeper cover and equipment extension brackets

Hubbell’s REBOX® Expansion Kits offer a simple, scalable solution for upgrading existing wall-mount cabinets to accommodate deeper equipment and evolving network needs. Designed for fast retrofitting and minimal disruption, each kit includes a deeper door and expansion brackets that extend cabinet depth while maintaining a clean,low-profile footprint. REBOX Expansion Kits allow you to retrofit existing infrastructure to deliver flexibility, modularity, and value, all without the cost of a full cabinet replacement.​

  • Expands capacity of existing REBOX® cabinets for additional equipment capacity
  • Maintains a clean, low-profile, 15" depth footprint post-installation
  • Includes deeper door and expansion brackets for seamless integration
  • Cost-effective alternative to replacing entire enclosures

Standard Product;Additional equipment capacity

General

Application

  • Cable Management
  • Network Infrastructure
  • Telecom closets

Catalog Number

IDF427UEK

Color

Light Grey

Compatibility

Retrofit to IDF42

Finish Type

Steel

Material

Cold rolled steel

Series

REBOX

Style

Expansion Kits

Type

Wall Mount Enclosure

UPC

662620377469

Dimensions

Cubic Capacity

15246 cu.in

Depth

15 in

Dimensions

7 in. x 24.2 in x 42 in

Height

42 in

Length

7 in.

Weight

43.64 lb

Width

24.2 in

Certifications And Compliance

Industry Standard(s)

EIA-310-E compliant, designed to meet NEMA 2, Tamper Resistant per GR-487-CORE, meets TIA 576

Nema Rating

NEMA 2

Operational

Compatibility

Retrofit to IDF42

Logistics

Carton Quantity

1

Pallet Quantity

2