HUBBELL PREMISE WIRING
REBOX® Series Industrial Cabinet, 36" H x 24" W x 12" D, Gray, Unloaded
Image of IR3UG REBOX® Series Industrial Cabinet, 36" H x 24" W x 12" D, Gray, Unloaded
Image of IR3UG REBOX® Series Industrial Cabinet, 36" H x 24" W x 12" D, Gray, Unloaded
Image of IR3UG REBOX® Series Industrial Cabinet, 36" H x 24" W x 12" D, Gray, Unloaded
Image of IR3UG REBOX® Series Industrial Cabinet, 36" H x 24" W x 12" D, Gray, Unloaded
Discontinued

REBOX® Series Industrial Cabinet, 36" H x 24" W x 12" D, Gray, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: IR3UG

REBOX® Industrial Cabinet, 36" H x 24" W x 12" D, Gray, Unloaded

  • Gray
  • Unloaded

NEMA 4R

General

Application

User-Configured Boxes REBOX® Enclosures

Catalog Number

IR3UG

Item Type

Industrial User Configured

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

User-Configurable

UPC

662620845807

Dimensions

Height

36 in

Thickness

0.0625

Width

24.2 in

Certifications And Compliance

Industry Standard(s)

UL Listed