
Brand: Hubbell Premise Wiring
Catalog ID: FBMP6DJ
Open system subplates can be used with snap-on jacks which require 0.760” high x 0.600” wide jack openings
Application
For Use in Recessed Floor Box
Application - For Use On
Concrete; Raised Access; Wood
Catalog Number
FBMP6DJ
Color
Metallic
Construction
Stamped
Cover Shape
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Number Of Outlets
2 Jack openings and 4 Jack KOs
Series
Size
2-Gang;4-Gang;6-Gang
Sub Brand
Recessed Concrete/Access Floor Boxes
Type
2, 4, & 6-Gang Recessed Floor Box Mounting Plates
UPC
783585695549
Size
2-Gang;4-Gang;6-Gang
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
Mounts to Box
Number Of Outlets
2 Jack openings and 4 Jack KOs
Carton Quantity
15