HUBBELL PREMISE WIRING
Recessed 2-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB2G25CRE Recessed 2-Gang Concrete Floorbox with Rectangular Cover.

Recessed 2-Gang Concrete Floorbox with Rectangular Cover.

Brand: Hubbell Premise Wiring

Catalog ID: CFB2G25CRE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 2-Gang CFB E-Series Box for Rectangular Covers, 2.50" Minimum Depth of Pour, Corrosion Resistant Paint

Recessed 2-Gang concrete floorbox with rectangular cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Corrosion-Resistant Painted Recessed 2-Gang Rectangular Cover Floorbox
  • For Use In Concrete Floors
  • 3.75" Deep Wiring Chambers
  • Box Includes Installation Cover & 1/2" Prepour Cap
  • 2.50" Minimum Depth of Pour
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail

Pregalvanzied Stamped Steel Box with Corrosion Resistant Paint; Concentric Knock-Outs

General

Application

For Use in Concrete Floors

Catalog Number

CFB2G25CRE

Color

Metallic/Green Epoxy Paint

Construction

Fabricated

Knockouts

10

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

2-Gang

Series

Concrete Floorboxes

Size

2-Gang

Style

2-Gang

Type

Recessed

UPC

783585695174

Dimensions

Dimensions

16.27 in x 6.62 in x 2.50 in

Height

2.5 in

Length

16.27 in

Size

2-Gang

Width

6.62 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

10

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

2-Gang