
Brand: Hubbell Premise Wiring
Catalog ID: CFB2G25RCRE
Recessed 2-Gang concrete floorbox with round cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox includes installation cover. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.
Pregalvanzied Stamped Steel Box with Corrosion Resistant Paint; Concentric Knock-Outs
Application
For Use in Concrete Floors
Catalog Number
CFB2G25RCRE
Color
Metallic/Green Epoxy Paint
Construction
Fabricated
Knockouts
10
Material
Galvanized Stamped Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
2-Gang
Series
Concrete Floorboxes
Size
2-Gang
Style
2-Gang
Type
Recessed
UPC
783585695198
Dimensions
16.27 in x 7.32 in x 3.25 in
Height
3.25 in
Length
16.27 in
Size
2-Gang
Width
7.32 in
Cable Entry
Through Cover
Industry Standard(s)
Knockouts
10
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
2-Gang