HUBBELL PREMISE WIRING
Recessed 8" Series, Sub Plate, Perimeter, (1) Extron® MAAP Opening
Image of S1R8PSPV Recessed 8" Series, Sub Plate, Perimeter, (1) Extron® MAAP Opening

Recessed 8" Series, Sub Plate, Perimeter, (1) Extron® MAAP Opening

Brand: Hubbell Premise Wiring

Catalog ID: S1R8PSPV

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Perimeter, (1) Extron® MAAP Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(1) Extron® MAAP opening

General

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8PSPV

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) Extron® MAAP Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585443744

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(1) Extron® MAAP Opening