HUBBELL PREMISE WIRING
Recessed 8/10-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB10G55E Recessed 8/10-Gang Concrete Floorbox with Rectangular Cover.

Recessed 8/10-Gang Concrete Floorbox with Rectangular Cover.

Brand: Hubbell Premise Wiring

Catalog ID: CFB10G55E

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 8/10-Gang CFB E-Series Box for Rectangular Covers, 5.59" Minimum Depth of Pour

Recessed 8/10-Gang concrete floorbox with rectangular cover for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Recessed 8/10-Gang Rectangular Cover Floorbox
  • For Use In Concrete Floors
  • 3.75" Deep Wiring Chambers
  • External High Capacity Feed-Thru Hubs Sold Separately
  • 5.59" Minimum Depth of Pour
  • Box Includes Installation Cover & 1/2" Prepour Cap
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail
  • (2) 2-Gang Dual Service & 4-Gang Single Service NEMA Spaced Plates Available

Pregalvanzied Stamped Steel Box; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)

General

Application

For Use in Concrete Floors

Catalog Number

CFB10G55E

Color

Metallic

Construction

Fabricated

Knockouts

14

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

8 or 10-Gang

Series

Concrete Floorboxes

Size

8/10-Gang

Style

8 or 10-Gang

Type

Recessed

UPC

783585695112

Dimensions

Dimensions

14.14 in x 11.09 in x 5.59 in

Height

5.59 in

Length

14.14 in

Size

8/10-Gang

Width

11.09 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

14

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

8 or 10-Gang

Logistics

Carton Quantity

1