HUBBELL PREMISE WIRING
Recessed RCA Connector, Black Insulator, Office White Housing
Image of SFRCBKROW Recessed RCA Connector, Black Insulator, Office White Housing
Discontinued

Recessed RCA Connector, Black Insulator, Office White Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFRCBKROW

Recessed RCA Connector, Black Insulator, Office White Housing

  • Recessed RCA Connector
  • Black Insulator
  • Office White Housing

Standard Product

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCBKROW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Black Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620286396

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25