HUBBELL PREMISE WIRING
Recessed RCA Connector, Red Insulator, Electric Ivory Housing
Image of SFRCRREI Recessed RCA Connector, Red Insulator, Electric Ivory Housing
Discontinued

Recessed RCA Connector, Red Insulator, Electric Ivory Housing

Brand: Hubbell Premise Wiring

Catalog ID: SFRCRREI

Recessed RCA Connector, Red Insulator, Electric Ivory Housing

  • Flush mount design
  • High quality Gold plating
  • Deliver composite, component or digital signals

Standard Product

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCRREI

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • AV Connector Type - RCA Gold, Recessed, Pass-Thru
  • Body - Brass, Gold-plated
  • Insulator Color - Red
  • Product Type - AV Connectors
  • Unit Package - Single

Style

Red Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620283579

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25