HUBBELL PREMISE WIRING
Relay Rack, 7' x 6", Hinged Covers, Black
Image of CS1976H Relay Rack, 7' x 6", Hinged Covers, Black
Discontinued

Relay Rack, 7' x 6", Hinged Covers, Black

Brand: Hubbell Premise Wiring

Catalog ID: CS1976H

Relay Rack, 7' x 6", Hinged Covers, Black

  • Relay rack kit with vertical cable management
  • 6" wide Z-channel cable manager
  • Hinged door on cable manager

Rack + Vertical Cable Management

General

Application

Hinged Covers

Catalog Number

CS1976H

Color

Black

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Aluminum

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Angled Base - Extruded aluminum
  • Angled Top - Extruded aluminum
  • Assembly Kit - Steel
  • Combo Screw - Steel
  • Vertical Member - Extruded aluminum
  • Washer - Nylon

UPC

662620284538

Dimensions

Depth

10.5 in

Thickness

0.14

Width

32.25 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863