

Brand: Hubbell Premise Wiring
Catalog ID: AFP14W
Angled
Application
Areas with Capacity Bend Radius restrictions
Catalog Number
AFP14W
Color
White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Item Type
Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
4
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Specifications
Plate Material - High-impact thermoplastic (UL 94V-0)
Style
Angled
Type
Keystone
UPC
662620803340
Display Size
4-Port
Size
Standard
Weight
0.05 lb
EU RoHS Indicator
Industry Standard(s)
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Carton Quantity
20
Pallet Quantity
4320