HUBBELL PREMISE WIRING
Image of SFRCRFFW Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Red/White
Discontinued

Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Red/White

Brand: Hubbell Premise Wiring

Catalog ID: SFRCRFFW

Snap-Fit, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Red/White

  • High quality Gold plating
  • Seamless Hubbell system integration
  • Deliver composite, component or digital signals

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCRFFW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • AV Connector Type - RCA Gold Pass-Thru
  • Connector Body - Brass, Gold-plated
  • Insulator Color - Red
  • Product Type - AV Connectors
  • Unit Package - Single

Style

Red Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620849201

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25