

Brand: Hubbell Premise Wiring
Catalog ID: SPPR10
Standard Product
Application
Bulk Speaker Banana Plug Red
Catalog Number
SPPR10
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION Audio/Video Modules
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
Banana Plug
Temperature Rating
Per TIA
Type
Speaker
UPC
662620843551
Display Size
Standard Sized Product
Weight
0.1 lb
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25