

Brand: Hubbell Premise Wiring
Catalog ID: SFFALX
F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy āscrew-onā termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.
Standard Product
Catalog Number
SFFALX
Color
Almond
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Product Family
Accessory
Specifications
Style
Nickel Plated F Coax Coupler
Temperature Rating
Per TIA
Type
Snap-Fit Connector
UPC
662620204741
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Female to Female
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Per TIA
Carton Quantity
25