HUBBELL PREMISE WIRING
Snap-Fit, Gold F-Coax Connector, Office White
Image of SFFGOW Snap-Fit, Gold F-Coax Connector, Office White

Snap-Fit, Gold F-Coax Connector, Office White

Brand: Hubbell Premise Wiring

Catalog ID: SFFGOW

Snap-Fit, Gold F-Coax Connector

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

  • Universal keystone design
  • Quick and easy screw-style installation
  • Seamless Hubbell system integration

Standard Product

General

Application

Snap-Fit Gold F-Connector

Catalog Number

SFFGOW

Color

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Gold, 2GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620841144

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25