HUBBELL PREMISE WIRING
Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Office White
Image of SF35FFOW Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Office White

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Office White

Brand: Hubbell Premise Wiring

Catalog ID: SF35FFOW

Snap-Fit, Keystone, 3.5 MM Stereo Jack, Female to Female, Office White

  • Snap-Fit
  • Keystone
  • 3.5 MM Stereo Jack
  • Female to Female
  • Office White

Standard Product

General

Application

Snap-Fit 3.5mm Audio Jack

Catalog Number

SF35FFOW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

3.5mm Pass-Thru, F/F

Temperature Rating

Per TIA

Type

Stereo Jack

UPC

662620284415

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25