HUBBELL PREMISE WIRING
Snap-Fit, Keystone, Blank, Electric Ivory, 10 Pack
Image of SFBE10 Snap-Fit, Keystone, Blank, Electric Ivory, 10 Pack
Image of SFBE10 Snap-Fit, Keystone, Blank, Electric Ivory, 10 Pack

Snap-Fit, Keystone, Blank, Electric Ivory, 10 Pack

Brand: Hubbell Premise Wiring

Catalog ID: SFBE10

Snap-Fit, Keystone, Blank

  • Snap-Fit
  • Keystone
  • Blank
  • Electric Ivory
  • 10 Pack

Standard Product

General

Application

Snap-Fit Fill in Blanks, Textured

Catalog Number

SFBE10

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Textured

Temperature Rating

Per TIA

Type

Blank

UPC

662620787848

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

UL Listed

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

20

Pallet Quantity

3240