

Brand: Hubbell Premise Wiring
Catalog ID: SFBW10
Standard Product
Application
Snap-Fit Fill in Blanks, Textured
Catalog Number
SFBW10
Color
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION RCA and F-Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
Textured
Temperature Rating
Per TIA
Type
Blank
UPC
662620780634
Display Size
Standard Sized Product
Weight
0.05 lb
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Temperature Rating
Per TIA
Carton Quantity
20
Pallet Quantity
4320