HUBBELL PREMISE WIRING
Snap-Fit, Keystone, HDMI, 1.4A, A to A, White
Image of SFHC14W Snap-Fit, Keystone, HDMI, 1.4A, A to A, White
Buy America(n) Qualified

Snap-Fit, Keystone, HDMI, 1.4A, A to A, White

Brand: Hubbell Premise Wiring

Catalog ID: SFHC14W

HDMI, Keystone, Snap-Fit, Feed-Thru, 1.4A, A to A, White

  • Snap-Fit
  • Keystone
  • HDMI
  • 1.4A
  • A to A

Standard Product

General

Catalog Number

SFHC14W

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Feedthrough

Temperature Rating

Per TIA

Type

HDMI

UPC

662620306704

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25