HUBBELL PREMISE WIRING
Snap-Fit, Keystone, USB, A to B, Office White
Image of SFUSBABOW Snap-Fit, Keystone, USB, A to B, Office White

Snap-Fit, Keystone, USB, A to B, Office White

Brand: Hubbell Premise Wiring

Catalog ID: SFUSBABOW

Snap-Fit, Keystone, USB, A to B, Office White

  • Snap-Fit
  • Keystone
  • USB
  • A to B
  • Office White

Standard Product

General

Application

Snap-Fit USB Jack

Catalog Number

SFUSBABOW

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

USB

Temperature Rating

Per TIA

Type

Data

UPC

662620289168

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25