HUBBELL PREMISE WIRING
Image of HSB2WP Station UL Plenum Rated Surface Mount Box, 2-Port

Station UL Plenum Rated Surface Mount Box, 2-Port

Brand: Hubbell Premise Wiring

Catalog ID: HSB2WP

Station UL Plenum Rated Surface Mount Box, 2-Port

2-Port

UL Listed Suitable for Air Handling Spaces

General

Application

Plenum Connection Delivery

Application - For Use On

Use with Hubbell Keystone Connectivity

Catalog Number

HSB2WP

Color

White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cover Type

Snap-Fit and Screw

Material

High-Impact Thermoplastic (UL 94V-0)

Number Of Ports

2

Series

HSB

Style

Surface Mount, Plenum Rated

Sub Brand

OptiChannel

Type

HSB Surface Mount Box

UPC

662620664118

Certifications And Compliance

Industry Standard(s)

  • TIA-606
  • RoHS Compliant
  • UL and cUL Listed 1863
  • UL 2043 - Suitable for Air-Handling Spaces
  • ADA Compliance

Configuration

Number Of Ports

2

Logistics

Carton Quantity

40

Pallet Quantity

5320