
Brand: Hubbell Premise Wiring
Catalog ID: SF14SJGY
Standard Product
Application
Snap-Fit 1/4" Stereo Jack
Catalog Number
SF14SJGY
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
OEM Brand Name
Hubbell Premise Wiring
Style
1/4"
Temperature Rating
Per TIA
Type
Stereo Jack
UPC
662620287676
Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Temperature Rating
Per TIA
Carton Quantity
25