HUBBELL PREMISE WIRING
SystemOne, Abandonment Plug, 4" Core Hole, Gray Cover
Image of S1FRP4GY SystemOne, Abandonment Plug, 4" Core Hole, Gray Cover

SystemOne, Abandonment Plug, 4" Core Hole, Gray Cover

Brand: Hubbell Premise Wiring

Catalog ID: S1FRP4GY

Fire-Rated Poke-Through SystemOne Abandonment Non-Metallic Plug, 4" Core Hole

  • Used to Seal 4" Cored Hole when FRPT is Removed
  • Up to 4 Hour Fire-Rating
  • Aluminum Cover with Gray Powder Coat Paint

General

Application - For Use On

Carpet/Tile

Catalog Number

S1FRP4GY

Color

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

No Devices

Style

Accessories

UPC

783585371887

Conductor Related

Cable Entry

None

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Number Of Outlets

No Devices