HUBBELL PREMISE WIRING
Image of S1PTFIT SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage

SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage

Brand: Hubbell Premise Wiring

Catalog ID: S1PTFIT

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 1" EMT for Power, (1) 1" EMT for Low Voltage

General

Application - For Use On

Carpet/Tile

Catalog Number

S1PTFIT

Color

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

No Devices

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Fittings

UPC

783585371023

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

No Devices

Logistics

Carton Quantity

1

Pallet Quantity

55