HUBBELL PREMISE WIRING
Image of S1PT4X4FITJ SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 3/4" EMT for Power, (2) 3/4" EMTs for Low Voltage, with Junction Box

SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 3/4" EMT for Power, (2) 3/4" EMTs for Low Voltage, with Junction Box

Brand: Hubbell Premise Wiring

Catalog ID: S1PT4X4FITJ

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 4" Fitting Only, (1) 3/4" EMT for Power, (2) 3/4" EMTs for Low Voltage, with Junction Box

  • 4" Fire-Rated Poke-Through
  • For use with Universal Flange/Cover Assemblies and Subplates
  • (1) 3/4" EMT for Power
  • (2) 3/4" EMT Stems for Low Voltage
  • Includes Junction Box

General

Application - For Use On

Carpet/Tile

Catalog Number

S1PT4X4FITJ

EU RoHS Indicator

No

Item Type

Knockouts

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Fittings

UPC

783585373003

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed

Configuration

Knockouts

Number Of Outlets

(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings

Logistics

Carton Quantity

1

Pallet Quantity

40