HUBBELL PREMISE WIRING
SystemOne, Fire-Rated Poke-Through, AV Series, Through Floor Fitting Only, 3/4" EMT for Power and 1½" EMT for Data, with Junction Box
Image of S1PTAVFITJ SystemOne, Fire-Rated Poke-Through, AV Series, Through Floor Fitting Only, 3/4" EMT for Power and 1½" EMT for Data, with Junction Box

SystemOne, Fire-Rated Poke-Through, AV Series, Through Floor Fitting Only, 3/4" EMT for Power and 1½" EMT for Data, with Junction Box

Brand: Hubbell Premise Wiring

Catalog ID: S1PTAVFITJ

SystemOne, Fire-Rated Poke-Through, AV Series, Through Floor Fitting Only, 3/4" EMT for Power and 1½" EMT for Data, with Junction Box

  • Multi-Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (1) 3/4"EMT for Power and (1) 1½" EMT for Data
  • Step Down Installation
  • S1FRPTJB Junction Box Included

General

Application - For Use On

Carpet/Tile

Catalog Number

S1PTAVFITJ

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

Multi-Service

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

In Floor Fitting

UPC

783585373027

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

cULus Listed

Configuration

Knockouts

Number Of Outlets

Multi-Service

Logistics

Carton Quantity

1

Pallet Quantity

40