
Brand: Hubbell Premise Wiring
Catalog ID: S1SPTRACC
Standard Product; Cast Aluminum; Black Powder Paint Finish; Controlled Marked Receptacle
Application
Flush SystemOne Installation
Catalog Number
S1SPTRACC
Color
Black
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Item Type
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Bezel for (6) Ortronics TracJack Modules, Controlled Single 20A, 125V Receptacle
Style
Sub-Plates
Type
Sub Plate
UPC
783585545660
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
Recessed Bezel for (6) Ortronics TracJack Modules, Controlled Single 20A, 125V Receptacle