
Brand: Hubbell Premise Wiring
Catalog ID: 110TRB
No Legs
Catalog Number
110TRB
Compatibility
Within TIA-568C.2
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Mounting Screws
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Specifications
Material - Polycarbonate UL 94V-0
UPC
662620804422
Dimensions
8.4 in x 2.7 in x 3.8 in
Height
3.8 in
Length
8.4 in
Width
2.7 in
Cable Specification
Per TIA-568C.2 Spec
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Carton Quantity
24