HUBBELL PREMISE WIRING
USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 20A, 125V AC Decorator Duplex
Image of AVPS202W USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 20A, 125V AC Decorator Duplex

USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 20A, 125V AC Decorator Duplex

Brand: Hubbell Premise Wiring

Catalog ID: AVPS202W

USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 20A, 125V AC Decorator Duplex

  • 5V DC output
  • 20A
  • 125V AC Decorator Duplex

General

Accessory Type

Power Supply

Application

AV Power Delivery

Application - For Use On

ISFH Series and IMU Series AV Modules

Catalog Number

AVPS202W

Color

White

Series

AVPS

UPC

662620660622

Logistics

Carton Quantity

10